Product Details
High precision
τDISC High-speed rotation type
- Model No.
- ND-s HS
Lineup of motors whose rated rotation speed ranges from 11 to 15 rps (660 to 900 rpm).
Pursuing compactness and high-speed operation.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
CKD plus Members Only
[Direct drive motor]
Ideal for applications that require high-speed and high-precision operation
High-speed Pick & Place drive, Spin drive etc.

[Servo driver]
VPH Series : Developed exclusively for direct drives.
Maximizes the motor performance.
Supports five types of interface: I/O, SSCNETⅢ/H, CC-Link, EtherCAT※1, MECHATROLINK-Ⅲ.
*1. τDISC compatible VPH Series 3.3kW or less EtherCAT version will be end of production.
VPV Series: High-function servo Drivers with improved usability thanks to advances in software.
Supports two types of interface: I/O and EtherCAT

[System support tool]
The enhanced adjustment, monitoring, operation, analysis,
and editing functions assist in mechanical system matching
and enable efficient start-up (Servo driver Option).

| Model No. | Product name | Remarks |
|---|---|---|
| NMR-S | Direct drive motor | |
| NCR-H | Servo driver VPH(τDISC common use) | |
| NCR-XBCNA | Encoder cable(for Incremental) | |
| NCR-XBB | Power cable | |
| NCR-XAB | Zero-phase reactor (τDISC common use) | |
| NCR-XABCA2 | Dynamic brake unit (τDISC common use) | |
| NCR-XAE | Regenerative resistor (τDISC common use) | |
| NCR-V | Servo driver VPV(τDISC common use) |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only